??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
23100.0030 Drive Block
HELP_VARIABLE
Company
Halder
Description
EH 23100. - Drive Blocks, DIN 2079 for spindle heads no. 30 to 60, form A
Bill of material
23100.0030 Drive Block
BESTNR
Ref. No.
23100.0030
AUS
Version
form A
KNR
Spindle head no.
30
K
16.5 mm
B2
h5
15.9 mm
D7
6.4 mm
D8
10.4 mm
G
6.2 mm
H
16.0 mm
SCH
corresponding screw DIN 912
M6x16
GEW
Weight
25 g
Embedded user actions